IESNA:LM-63-2002
[TEST]P1347122
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R159835DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]618
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
20.4 30.1 43.9 87.8 192.4 349.3 713.6 1502.9 2669.7 3157.3
3628.6 4098.1 4532.7 4896.4 5194 5423.7 5578.2 5658.1 5652.1 5554.7
5356.9 5034.7 4631.3 4169.6 3545 2991.4 2413.1 1888.8 1422.9 691.9
337.2 172.5 51.7 20.4 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 28.9 43.9 86.6 193 341.5 691.3 1524.5 2701.6 3138
3637.6 4127 4512.9 4894 5145.3 5388.8 5540.3 5606.4 5587.8 5482.6
5265.5 4942.7 4547.2 4035.6 3569.1 2953.5 2421.5 1882.2 1433.8 708.8
327.6 167.7 51.1 21 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 29.5 43.3 86.6 188.8 331.2 704.6 1487.9 2577.2 3086.9
3518.6 3969.5 4406.5 4726.9 5013.7 5212 5352.1 5418.8 5391.2 5263.1
5051.5 4713.1 4349.4 3856.4 3379.1 2832.7 2303 1850.4 1359.2 659.5
323.4 167.7 50.5 20.4 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 29.5 43.9 85.4 183.4 331.8 672.1 1349 2456.3 2893.4
3316 3779.5 4167.2 4494.3 4729.9 4916.9 5047.9 5093 5052.1 4913.9
4703.5 4386.7 4020.5 3596.1 3060.5 2586.2 2113.7 1674.8 1253.4 632.4
310.2 162.3 51.1 22.2 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 29.5 43.9 79.4 182.8 314.4 635.4 1263.6 2248.9 2654.1
3067.1 3466.3 3832.4 4111.3 4351.8 4521.9 4615.7 4637.3 4573 4440.2
4235.8 3959.2 3610.6 3196.4 2729.3 2297.6 1827.5 1415.7 1102.5 565.7
294.6 156.9 49.3 22.2 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 29.5 43.3 77.5 173.7 308.4 593.9 1163.2 2022.9 2392
2776.8 3138.6 3448.8 3686.3 3903.3 4026 4102.9 4111.9 4038 3898.5
3689.9 3425.4 3090.6 2673.4 2319.3 1890.6 1554.6 1236.6 955.2 508
263.3 146.7 51.1 21.6 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 29.5 42.1 76.3 170.7 294.6 551.9 1022 1787.2 2103.5
2424.5 2731.1 3025.6 3219.8 3379.1 3481.3 3535.4 3522.2 3448.2 3308.8
3106.2 2837.5 2528.5 2194.8 1860 1558.8 1254.6 1016.6 809.8 428.6
233.2 131.7 52.3 22.2 6.6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 28.3 41.5 73.3 165.3 279.5 499 885.5 1520.3 1808.9
2060.8 2338.5 2549.5 2722 2847.7 2910.2 2936.7 2910.8 2817.6 2692.6
2499.6 2292.2 2005.5 1738.6 1449.4 1228.8 1009.3 836.8 667.3 349.9
200.2 120.8 52.9 21.6 7.2 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
20.4 28.3 41.5 67.9 155.1 263.9 453.9 768.9 1264.8 1499.3
1727.1 1926.1 2089.6 2229.7 2308.4 2344.5 2344.5 2307.8 2224.9 2111.3
1941.1 1747.6 1546.8 1340 1120.6 942.6 788.7 657.1 543.4 297.6
174.9 108.8 48.1 21 6.6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0
20.4 28.9 40.3 66.7 144.9 247.7 405.8 675.1 1043.6 1211.9
1349 1505.9 1640 1730.7 1776.4 1791.5 1777 1732.5 1666.4 1580.4
1454.8 1305.1 1156.6 1000.9 853 721.4 613.8 517.6 436.4 257.3
150.9 93.8 47.5 18.6 7.2 1.2 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0
20.4 25.8 32.5 42.1 60.7 99.8 137.7 168.3 188.8 190.6
187.6 181.5 176.7 170.7 164.7 156.9 149.7 141.3 131.7 122
111.8 103.4 94.4 84.8 76.3 67.3 58.9 49.9 39.1 17.4
10.8 4.2 1.2 0 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
20.4 24 25.8 27.7 28.9 28.9 28.3 27.7 25.8 25.2
24 22.8 21 19.8 18.6 16.8 15.6 13.8 12 9.6
7.8 5.4 3.6 3 1.8 1.8 1.2 0.6 0.6 0
0 0 0 0 0.6 0.6 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0
20.4 21 19.2 17.4 15 12 10.2 7.8 6 5.4
4.8 3.6 3 3 1.8 1.2 1.2 1.2 1.2 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 1.2 1.2 1.8 1.8 2.4 2.4 2.4
2.4 2.4 2.4 1.8 1.8 1.8 1.8 1.8 0
20.4 17.4 13.2 10.2 7.8 5.4 3.6 2.4 1.2 1.2
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 1.2 1.8 2.4 2.4 2.4 2.4
1.8 1.8 1.8 1.8 1.2 1.2 1.2 0.6 0
20.4 14.4 10.2 7.2 4.2 2.4 1.8 1.2 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 1.2 1.8 2.4 2.4 2.4 3 2.4
2.4 1.8 1.8 1.2 1.2 0.6 0.6 0 0
20.4 13.2 9 5.4 3 1.8 1.2 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.2 1.2 1.8 2.4 3 3.6 3.6 3.6 3
3 2.4 2.4 1.8 1.8 1.2 0.6 0 0
20.4 12.6 8.4 4.8 3 1.8 1.2 1.2 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0.6 0.6 0.6 0.6 0.6 1.2
1.2 1.2 1.8 2.4 3 3 3.6 3.6 3.6 3.6
3 3 2.4 1.8 1.8 1.2 0.6 0.6 0
